??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 8YU NT32 SPAS - Keyless High Torque Timing Pulleys - 8YU Type
Bill of material
SATP-8YU-NT32-BW200-SPAS-I-16-HA
Part No.
SATP-8YU-NT32-BW200-SPAS-I-16-HA
Surface Treatment
No. of Teeth
32
Type Nominal Width
Pulley Shape
Shaft Hole Dia.
mm
P.D.
81.49 mm
O.D.
80.12 mm
Previews
3D
2D
Stáhnout CAD model