??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 8YU NT24 SC - High Torque Clamping Timing Pulleys - 8YU Type
Bill of material
SATP-8YU-NT24-BW150-SC-12-HA
Part No.
SATP-8YU-NT24-BW150-SC-12-HA
Surface Treatment
No. of Teeth
24
Type and Width Code
Shaft Hole Diameter
mm
Pitch Diameter
61.12 mm
Outer Diameter
59.74 mm
Keyway
プレビュー
3D
情報
2D
ダウンロード(CADデータ)