??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 8YU NT22 SPAS - Keyless High Torque Timing Pulleys - 8YU Type
Bill of material
SATP-8YU-NT22-BW200-SPAS-I-12-HA
Part No.
SATP-8YU-NT22-BW200-SPAS-I-12-HA
Surface Treatment
No. of Teeth
22
Type Nominal Width
Pulley Shape
Shaft Hole Dia.
mm
P.D.
56.02 mm
O.D.
54.65 mm
Previews
3D
2D
Download CAD models