??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 5GT NT50 SC - High Torque ClampingTiming Pulleys - 5GT Type
Bill of material
SATP-5GT-NT50-BW120-SC-12-HA
Part No.
SATP-5GT-NT50-BW120-SC-12-HA
Surface Treatment
No. of Teeth
50
Type Width Code
Shaft Hole Diameter d
mm
P.D.
79.58 mm
O.D.
78.62 mm
Keyway
Previews
3D
Dimension
2D
Download CAD models