??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 5GT NT48 SPAS - Keyless High Torque Timing Pulleys - 5GT Type
Bill of material
SATP-5GT-NT48-BW120-SPAS-O-12-HA
Part No.
SATP-5GT-NT48-BW120-SPAS-O-12-HA
Surface Treatment of Pulley
No. of Teeth
48
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
76.39 mm
O.D.
75.43 mm
Previews
3D
2D
Download CAD models