??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 5GT NT34 SPB - Keyless High Torque Timing Pulleys - 5GT Type
Bill of material
SATP-5GT-NT34-BW150-SPB-I-10-HA
Part No.
SATP-5GT-NT34-BW150-SPB-I-10-HA
Surface Treatment of Pulley
No. of Teeth
34
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
54.11 mm
O.D.
53.15 mm
Previews
3D
2D
Download CAD models