??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 5GT NT32 SPAA - Keyless High Torque Timing Pulleys - 5GT Type
Bill of material
SATP-5GT-NT32-BW150-SPAA-I-10-HA
Part No.
SATP-5GT-NT32-BW150-SPAA-I-10-HA
Surface Treatment of Pulley
No. of Teeth
32
Type Nominal Width
Pulley Shape
PSA
'I','O'
Shaft Hole Diameter d
mm
P.D.
50.93 mm
O.D.
49.79 mm
Previews
3D
2D
Download CAD models