??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 5GT NT24 SPB - Keyless High Torque Timing Pulleys - 5GT Type
Bill of material
SATP-5GT-NT24-BW120-SPB-I-8-HA
Part No.
SATP-5GT-NT24-BW120-SPB-I-8-HA
Surface Treatment of Pulley
No. of Teeth
24
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
38.20 mm
O.D.
37.24 mm
Previews
3D
2D
Download CAD models