??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 3GT NT60 SPAS - Keyless High Torque Timing Pulleys 3GT Type
Bill of material
SATP-3GT-NT60-BW150-SPAS-I-8-HA
Part No.
SATP-3GT-NT60-BW150-SPAS-I-8-HA
No. of Teeth
60
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
Surface Treatment of Pulley
P.D.
57.30 mm
O.D.
56.53 mm
Previews
3D
2D
Download CAD models