??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 3GT NT50 SPB - Keyless High Torque Timing Pulleys - 3GT Type
Bill of material
SATP-3GT-NT50-BW090-SPB-O-8-HA
Part No.
SATP-3GT-NT50-BW090-SPB-O-8-HA
No. of Teeth
50
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
Surface Treatment
P.D.
47.75 mm
O.D.
46.98 mm
Previews
3D
2D
Сваляне на CAD модели