??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 3GT NT50 SPAA - Keyless High Torque Timing Pulleys 3GT Type
Bill of material
SATP-3GT-NT50-BW150-SPAA-I-8-HA
Part No.
SATP-3GT-NT50-BW150-SPAA-I-8-HA
Surface Treatment of Pulley
No. of Teeth
50
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
47.75 mm
O.D.
46.98 mm
Previews
3D
2D
Download CAD models