??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 3GT NT28 SC - High Torque Clamping Timing Pulleys - 3GT Type
Bill of material
SATP-S3M-NT28-BW060-SC-4-HA
Part No.
SATP-S3M-NT28-BW060-SC-4-HA
Surface Treatment
No. of Teeth
28
Type and Width Code
Shaft Hole Diameter
mm
Pitch Diameter
26.74 mm
Outer Diameter
25.98 mm
Keyway
Previews
3D
Dimension
2D
Download CAD models