??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 3GT NT26 SC - High Torque Clamping Timing Pulleys - 3GT Type
Bill of material
SATP-S3M-NT26-BW060-SC-4-HA
Part No.
SATP-S3M-NT26-BW060-SC-4-HA
Surface Treatment
No. of Teeth
26
Type and Width Code
Shaft Hole Diameter
mm
Pitch Diameter
24.83 mm
Outer Diameter
24.07 mm
Keyway
Anteprime
3D
Dimensione
2D
Download modelli CAD