??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 2GT 44SC - High Torque Clamping Timing Pulleys - 2GT Type
Bill of material
SATP-2GT-NT44-BW040-SC-5-WA
Part No.
SATP-2GT-NT44-BW040-SC-5-WA
Surface Treatment
No. of Teeth
44
Type and Width Code
Shaft Hole Diameter
mm
Pitch Diameter
28.00 mm
Outer Diameter
27.50 mm
Keyway
KBA
0.000
KTA
0.000
Previews
3D
Dimension
2D
Download CAD models