??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Satellite mounts with T-slot key - -
Bill of material
290600
Order No.
Slots
T-slot 6 mm
Version
width
16 mm
diameter
28 mm
height
mm
height
4.8 mm
Length
30 mm
Thread
mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models