??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS003533-444T-26138 - Geometry
Bill of material
SAS003533-444T-26138
Model Number
SAS003533-444T-26138
Mounting Positions
Conduit Hole Position
A
560 mm
AA
125 mm
AB
539.96 mm
AC
432 mm
AE
380.4 mm
AF
227.5 mm
B
440 mm
BA
190.6 mm
C
1160 mm
D
279.4 mm
G
35 mm
J
110 mm
K
120 mm
H
21 mm
E
228.5 mm
ES
175 mm
2F
368 mm
N-W
215.9 mm
O
584.4 mm
P
635.3 mm
R
73.1 mm
S
22.225 mm
T
90 mm
U
85.725 mm
V
209.6 mm
XL
387.96 mm
XN
268 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD