??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS003532-405T-28196 - Geometry
Bill of material
SAS003532-405T
Model Number
SAS003532-405T
Mounting Positions
Conduit Hole Position
A
486 mm
AA
125 mm
AB
509.9563 mm
AC
403 mm
AE
335 mm
AF
227.5 mm
B
449 mm
BA
168 mm
C
1028.7 mm
D
250 mm
G
35 mm
J
100 mm
K
150 mm
H
24 mm
E
203 mm
ES
143 mm
2F
324 mm
N-W
184.2 mm
O
528 mm
P
569.3 mm
R
62.2 mm
S
19.05 mm
T
71 mm
U
73.03 mm
V
177.8 mm
XL
387.96 mm
XN
268 mm
Previews
3D
Dimension
2D
Download CAD models