??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS000916-145 - Geometry
Bill of material
SAS000916-145
Model Number
SAS000916-145
Mounting Positions
Conduit Hole Position
A
178 mm
AA
28 mm
AB
166.93 mm
AC
140 mm
AE
124.9 mm
AF
51.9 mm
B
149 mm
BA
57.1 mm
C
336.3 mm
D
89.9 mm
G
8.9 mm
J
40 mm
H
9 mm
E
69.9 mm
ES
35 mm
2F
127 mm
FF
101.6 mm
N-W
57.2 mm
O
193.2 mm
P
207.3 mm
R
19.5 mm
S
4.775 mm
U
22.225 mm
V
55.9 mm
XL
111.0908 mm
XN
95.5 mm
Previews
3D
Dimension
2D
Download CAD models