??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS000906-324T-29985 - Geometry
Bill of material
SAS000906-324T-29985
Model Number
SAS000906-324T-29985
Mounting Positions
Conduit Hole Position
A
378 mm
AA
63 mm
AB
364.27 mm
AC
301 mm
AE
278.2 mm
AF
140 mm
B
322 mm
BA
133 mm
C
757.9 mm
D
203.2 mm
G
23 mm
J
80 mm
K
80 mm
H
17 mm
E
159 mm
ES
99 mm
2F
267 mm
N-W
133.4 mm
O
429.2 mm
P
441 mm
R
46.8 mm
S
12.7 mm
T
60 mm
U
53.975 mm
V
127 mm
XL
242.6821 mm
XN
206 mm
Previews
3D
Dimension
2D
Download CAD models