目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
SAS/50-63
Vesta
Pneumatic actuators
Pneumatic cylinders VDMA - ISO 15552
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/iso_15552/accessories/sas.prj},{NB=SAS/50-63_63},{CODE=SAS/50-63},{BORE=63},{A=103},{B=32},{C=32.0},{CH1=30},{CH1X=7.000},{CH2=20},{CH3=41},{CH3X=20.500},{CH3X2=22.500},{D=9.0},{E=54.0},{EX=10.000},{F=M16x1.5},{FX=16.000},{PX=1.500},{G=32},{H=8.0},{M=22}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Vesta
Description
SAS - FLOATING JOINT TYPE “S”
Bill of material
SAS/50-63
Code
SAS/50-63
SAS/50-63
Bore
63
63
mm
A
103
103
mm
B
32
32
mm
ØC
32.0
32.0
mm
CH1
30
30
mm
CH2
20
20
mm
CH3
41
41
mm
D
9.0
9.0
mm
E
54.0
54.0
mm
F
M16x1.5
M16x1.5
G
32
32
mm
H
8.0
8.0
mm
ØM
22
22
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型