??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS-003996 - Geometry
Bill of material
SAS-003996
Model Number
SAS-003996
Mounting Positions
Conduit Hole Position
A
172.8 mm
AA
28 mm
AB
165.1152 mm
AC
137.0971 mm
AE
115.0407 mm
AF
52 mm
B
160 mm
BA
57.1 mm
C
294.8 mm
D
88.9 mm
E
69.9 mm
ES
36 mm
2F
127 mm
2FF
76.2 mm
G
2 mm
H
6.85 mm
M
117 mm
N-W
57.2 mm
P
166.5 mm
R
19.5 mm
S
4.775 mm
T
- mm
U
22.225 mm
V
50.8 mm
XL
125 mm
XN
105 mm
Previews
3D
Dimension
2D
Download CAD models