??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS-003993 - Geometry
Bill of material
SAS-003993
Model Number
SAS-003993
Mounting Positions
Conduit Hole Position
A
308 mm
AA
52 mm
AB
265.5093 mm
AC
221 mm
AE
158.7 mm
AF
90 mm
B
294 mm
BA
108.1 mm
C
639.1 mm
D
158.7 mm
E
127 mm
ES
73 mm
2F
254 mm
FF
210 mm
G
6 mm
H
14 mm
M
229 mm
N-W
101.6 mm
O
320.7 mm
P
311 mm
R
35.9 mm
S
9.525 mm
T
51 mm
U
41.275 mm
V
95.3 mm
XL
177.304 mm
XN
143.5 mm
Previews
3D
Dimension
2D
Download CAD models