??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bradley
Description
Sanitary Napkin Tampon Dispenser Diplomat-4A20
Bill of material
Sanitary_Napkin_Tampon__Dispenser-Bradley_Corp-Diplomat-4A20_Recessed - Free
Default Elevation
48
Width
16.94
Height
28.81
Depth of which projects
Depth
4.5
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
Version
2.0
URL
http://www.bradleycorp.com/
Type Comments
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - English
https://www.bradleycorp.com/download/2012/9409.pdf
OmniClass Table 23 Title
Combination Sanitary Napkin and Tampon Dispensers
OmniClass Table 23 Number
23-31 25 23 19
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Model
MasterFormat Title
Commercial Toilet Accessories
MasterFormat Number
10 28 13.13
Manufacturer
Bradley Corporation
Fire Rating
n/a
Description
Copyright
This Model Data is Property of Bradley Corporation
Buy American Act
Yes
Assembly Code
E1010700
ADA Compliant
Yes
Wall Opening Depth
Surface
Installation Type
Inner Cabinet Visibility
1
Previews
3D
2D
Download CAD models