??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Sanitary Napkin Disposal Surface-Diplomat-4A10
Bill of material
Sanitary_Napkin_Disposal-Bradley_Corp-Surface-Diplomat-4A10_Surface-Mounted
Default Elevation
48
Installation Type
Surface Mounted
Width
8
Height
10.049
Depth
3.851
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
Version
2.0
URL
http://www.bradleycorp.com/
Type Comments
Surface-Mounted
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - English
https://www.bradleycorp.com/download/2014/9413.pdf
OmniClass Table 23 Title
Feminine Hygiene Components
OmniClass Table 23 Number
23-31 25 23
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Model
4A10
MasterFormat Title
Commercial Toilet Accessories
MasterFormat Number
10 28 13.13
Manufacturer Revit Model URL
https://www.bradleycorp.com/bim/washroom-accessories/diplomat-series
Manufacturer
Bradley Corporation
Fire Rating
n/a
Description
Sanitary Product Disposal Unit - Surface Mounted
Copyright
This Model Data is Property of Bradley Corporation
Buy American Act
Yes
Assembly Code
C1030200
ADA Compliant
Yes
Previews
3D
2D
Download CAD models