??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SAN776321101 - Pneumatic - Spring - 1 1/2 NPT
Bill of material
SAN776321101
Code
SAN776321101
Fluid
Filtered and lubricated air
Max working pressure
12 bar
Temperature
-30 ÷ +70 °C
Flow rate at 6 bar with Δp= 1
33500 Nl/min
Orifice size
38 mm
Working port size
1 1/2 NPT
Pilot connections
1/8 NPT
Cv
34,04
kv
507,57
Weight
3514 gr.
Previews
3D
2D
Download CAD models