??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SAH100 - Air Hydro Converter/Converter Dia. 100
Bill of material
SAH100-50
Ident number
Stroke
mm
Air Port
PT1/2
Oil Port
PT3/4
Dimension
152 mm
Dimension
127 mm
Dimension
95.5 mm
Dimension
13 mm
Dimension
136 mm
Dimension
72 mm
Dimension
7 mm
Dimension
63 mm
Dimension
36 mm
Dimension
7 mm
Dimension
8 mm
Dimension
72 mm
Dimension
36 mm
Dimension
M5X0.8 mm
Dimension
85 mm
Dimension
32.5 mm
Dimension
M5X0.8 mm
Dimension
100 mm
Dimension
40 mm
Dimension
M6X1.0 mm
Dimension
35 mm
Previews
3D
Dimension
2D
Download CAD models