??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
SAFS, SSAFS, PSAFS, PSSAFS, SFSU, SSFSU, PSFSU, PSSFSU, RSAFS, RSSAFS, PSAGS, PSSAGS - Shafts - One End Threaded with Undercut and Wrench Flats
Bill of material
SAFS16-25-F5-M5-SC0
Part Number
D Tolerance Selection
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
Shaft End M Change to Fine Thread
MMC(Fine) Selection
MMS(Fine) Selection
M(Coarse) Selection
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
l1
mm
(Y) Max.
mm
Left Side C
mm
Right Side C
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
Second Set of Wrench Flats
SX 1mm Increment
mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Add Keyway
KC 1mm Increment
mm
G 1mm Increment
mm
b
0 mm
t
0.0 mm
Previews
3D
Dimension
2D
Download CAD models