??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SAD11_14 - Guide shaft Standard type Straight type D tolerance f8
Bill of material
SAD11-D6-L15
Code
Type
Straight Rod Type
Type
Standard Type
D Tolerance
f8
Material (International)
Materia(Correspond)
Hardness
-
Surface Treatment
Hard chrome plating, hardness HV850~ plating thickness 10μm~15μm
Dg6
D Tolerance
-0.010/-0.028
Minimum Unit 1
C
0.500
Change L Size Tolerance
L tolerance
0
Plane Processing
EC
ED
K
T
h
0.0
Wrench Groove Processing
SC
W
0
V
0
Keyway Processing
JD
J
b
0
t
0.0
r
0.0
V-groove machining
VD
G
VE
W1
2
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models