??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SAD08 - Guide shaft Straight rod type Standard type
Bill of material
SAD08-D6-L15
code
SAD08
type
Standard
D Tolerance
h8
National standard material
LY11
Equivalent material
A2017
Surface treatment
Hard anodized, oxide layer hardness HV450~,film thickness 15um
D
D h8
0,-0.018
L
C
0.2
Change of L dimension tolerance
Add one/two planes
EC
ED
K
T
Add a wrench slot
SC
W
0
V
0
Add a key slot
JD
J
Add V-slot
VD
G
VE
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models