??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
saa71
Bill of material
SAA71-3-M15-N15-H3
CODE
LX1
AA
LX2
A1
CZ1
CZ11
YS
YS1
WD
WD1
DRXS
0.21 W/m.K
KYQD
420 N/mm^2
KZQD
600 N/mm^2
MD
1.85 g/cm^3
gg
M
mm
Enter value for M
mm
cm
inch
ft
Mtol
+1.0,0 mm
N
mm
Enter value for N
mm
cm
inch
ft
Ntol
+1.0,0 mm
H
3 mm
zjaa
AA
mm
T
mm
J
mm
Previews
3D
2D
Download CAD models