??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
saa01
Bill of material
SAA01-3-M20-N20-H3
CODE
SAA01
LX1
A
LX2
A1
CZ1
CZ11
YS
BS
WD
WD1
DRXS
0.08 W/m.K
KYQD
182 N/mm^2
KZQD
94 N/mm^2
MD
1.2 g/cm^3
gg
M
mm
Enter value for M
mm
cm
inch
ft
Mtol
+1.0,0 mm
N
mm
Enter value for N
mm
cm
inch
ft
Ntol
+1.0,0 mm
H
3 mm
Previews
3D
2D
Download CAD models