??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
SA4104 - IO-Link - Compact flow sensors with display
Bill of material
SA4104
Produktfoto
Kurzbeschreibung
SA4104: Flow sensor; analogue signal; Medium temperature -20...100 °C; Pressure
Long Description
Flow sensor; analogue signal; Medium temperature -20...100 °C; Pressure rating 50 bar; Ø 8 mm; Connector
Bestellnummer
SA4104
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
SAEXXXXB50KG/US-100
ERP Group Supplier
G1
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
SIZE
100
Previews
3D
Dimension
2D
Download CAD models