??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
SA2004 - IO-Link - Compact flow sensors with display
Bill of material
SA2004
Produktfoto
Kurzbeschreibung
SA2004: Flow sensor; analogue signal; Medium temperature -20...90 °C; Pressure r
Long Description
Flow sensor; analogue signal; Medium temperature -20...90 °C; Pressure rating 100 bar; G 1/2; Connector
Bestellnummer
SA2004
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
SAR12XDB50KG/US-100
ERP Group Supplier
G1
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models