??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pneumax
Description
SA145201101L - Pneumatic - Spring 5/2 - 1/4 NPT
Bill of material
SA145201101L
Code
SA145201101L
Fluid
Filtered and lubricated air
Max working pressure
12 bar
Temperature
-30 ÷ +70 °C
Flow rate at 6 bar with Δp=1
1360 Nl/min
Orifice size
8 mm
Working port size
1/4 NPT
Pilot connections
1/8 NPT
Cv
1,38
kv
20,60
预览
3D
2D
下载CAD模型