??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pneumax
Description
SA145200811L - Push button - Pneumatic valve 5/2 - 1/4 NPT
Bill of material
SA145200811L
Code
SA145200811L
Fluid
Filtered and lubricated air
Max working pressure
12 bar
Temperature
-30 ÷ +70 °C
Flow rate at 6 bar with Δp=1
1360 Nl/min
Orifice size
8 mm
Working port size
1/4 NPT
Pilot connections
1/8 NPT
CV
2,54
kv
37,88
Weight
561 gr
预览
3D
2D
下载CAD模型