??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SA1432C1101L - Pneumatic - Spring 3/2 - 1/4 NPT
Bill of material
SA1432C1101L
Code
SA1432C1101L
Fluid
Filtered and lubricated air
Max working pressure
12 bar
Temperature
-30 ÷ +70 °C
Flow rate at 6 bar with Δp=1
1360 Nl/min
Orifice size
8 mm
Working port size
1/4 NPT
Pilot connections
1/8 NPT
Cv
1,38
kv
20,60
Previews
3D
2D
Download CAD models