??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SA125201111L - Pneumatic - Pneumatic 5/2 - 1/2 NPT
Bill of material
SA125201111L
Code
SA125201111L
Fluid
Filtered and lubricated air
Max working pressure
12 bar
Temperature
-30 ÷ +70 °C
Flow rate at 6 bar with Δp=1
2500 Nl/min
Orifice size
15 mm
Working port size
1/2 NPT
Pilot connections
1/8 NPT
Cv
2,54
kv
37,88
Previews
3D
2D
Download CAD models