??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Pneumax
Opis
SA115201111L - Pneumatic - Pneumatic 5/2 - 1 NPT
Lista materiałowa
SA115201111L
Kod zamówieniowy
SA115201111L
Fluid
Filtered and lubricated air
Max working pressure
12 bar
Temperature
-30 ÷ +70 °C
Flow rate at 6 bar with Δp=1
6500 Nl/min
Orifice size
20 mm
Working port size
1 NPT
Pilot connections
1/8 NPT
Cv
6,60
kv
98,48
Previews
3D
2D
Pobierz modele CAD