??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Firma
Pneumax
Beschreibung
SA115201101L - Pneumatic - Spring 5/2 - 1 NPT
Stückliste
SA115201101L
Bestellcode
SA115201101L
Fluid
Filtered and lubricated air
Max working pressure
12 bar
Temperature
-30 ÷ +70 °C
Flow rate at 6 bar with Δp=1
6500 Nl/min
Orifice size
20 mm
Working port size
1 NPT
Pilot connections
1/8 NPT
Cv
6,60
kv
98,48
Voransichten
3D
2D
CAD-Modelle herunterladen