??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
S6509 - up to 1,200lbs.
Bill of material
S6539-A38H-LVW-RB
Part Number
S6539-A38H-LVW-RB
Series
6500 Stainless Series
Type
Fastening
Size
Diameter
Inch
Tread Width
2 Inch
Finish
Stainless Steel
Wheel Type
Wheel Color
Bearing Type
Overall Height
4 1/4 Inch
Capacity
800 lbs.
Weight
4.28 lbs.
Brake Options
Swivel Radius
3 1/8 Inch
Seal Option
Thread Guards
Zerk in Wheel
Previews
3D
Dimension
2D
Download CAD models