??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
S5MM - Keyless Timing Pulley dummy
Bill of material
LE-AW34S5MM100-E-10
Belt width
A
11 mm
W
16 mm
Y
23.5 mm
Pulley material
Rib material
6061
Bushing material
S45C
Pulley surface treatment
Rib surface treatment
W : Natural anodizing
Bushing surface treatment
-
Teeth number
Wheel shape
E
mm
F
mm
PD
mm
OD
mm
F
mm
E
mm
Reviting Rib
Rib cutting
FC
mm
Allowable maximum torque
N*m
(L)
mm
Previews
3D
Dimension
2D
Download CAD models