??
Catalog navigation
CADモデル選択
選択可能な製品数: 21
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
S5M-B - Timing pulleys
Bill of material
LE-AW26S5M100-B-H8
Belt width
A
11.0 mm
W
16.0 mm
L
28.0 mm
Wheel material
Flange material
6061
Surface treatment
Teeth
Wheel shape
Shaft hole specification
H
mm
Enter value for H
mm
cm
inch
ft
P
mm
N
mm
M
0 mm
V
mm
F
mm
Z
mm
J
mm
P.D.
mm
O.D.
mm
D
mm
FF
mm
E
mm
Change the thread angle
Riveted rib
Rib cutting
FC
mm
Spring groove processing
SKH
m
0.00 mm
d2
0.0 mm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)