??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
S558-5500-JB
Bill of material
S558-5500-JB
Part Number
S558-5500-JB
Description
1GBase/2.5GBaseT Lan Magnetic, 100W PoE Single, -40 to 85º
Mounting Style
SMT
Number of Ports
Single
Application
1GBase/2.5GBaseT, 100W PoE
Profile
Standard
Operating Temperature
-40 to 85 °C
Previews
3D
2D
CAD modeli indir