??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
S558-10GB-22
Bill of material
S558-10GB-22
Part Number
S558-10GB-22
Description
10GBaseT Lan Magnetic, 60W PoE Single, -40 to 85º, RoHS, SMT
Mounting Style
SMT
Number of Ports
Single
Application
10GBaseT, 60W PoE
Profile
Standard
Operating Temperature
-40 to 85 °C
Previews
3D
2D
Download CAD models