??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
S558-10GB-15
Bill of material
S558-10GB-15
Part Number
S558-10GB-15
Description
10GBaseT Lan Magnetic, 60W PoE Single, 0 to 70º, RoHS, SMT
Mounting Style
SMT
Number of Ports
Single
Application
10GBaseT, 60W PoE
Profile
Standard
Operating Temperature
0 to 70 °C
Previews
3D
2D
Download CAD models