??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
S500 - Linear Shaft Motor
Bill of material
S500D-0100st
Part Number
S500D-0100st
Shaft Size D
500
Forcer Size A
Options
Forcer Length A
240 mm
Parallel Option
Usable Stroke S
mm
Enter value for S
Usable Stroke S
mm
cm
inch
ft
Water Resistant Option
Digital Hall Effect Option
CE Type Motor Option
Number of Forces
Continuous Force
289 N
Continuous Current
3.8 Arms
Acceleration Force
1156 N
Acceleration Current
15.2 Arms
Force Constant (Kf)
76 N/amp
Back EMF (Ke)
25 V/m/s
Resistance 25°C
4.4 (Ohm)
Inductance
27.0 mH
Electric Time Constant
6.14 ms
Rated Voltage (AC)
240 V
Fundamental Motor Constant (Km)
36.28 N sqrt(W)
Magnetic Pitch (North-North)
180 mm
Max Phase Temperature
135 deg Celsius
Thermal Resistance (Coil) (Kq)
1.7 deg Celsius/W
Forcer Width
100x105 mm
Forcer Screw Pitch (P)
80 mm
Forcer Weight
10 g
Gap
1.75 mm
Shaft Length
500 mm
Movable Range
340 mm
Shaft Mass
7.48 kg
Shaft Diameter
50 mm
Support Length
80 mm
Max Bending
0.00 mm
Lead Wire Type
UL 2570FA
Lead Wire AWG
14
Lead Wire U Phase
Red
Lead Wire V Phase
White
Lead Wire W Phase
Black
Bending Radius of the Motor Cable
53.40 mm
Bending Radius of the Hall Sensor Cable
27.6 mm
CE Type Motor Cable Wire Type
UL 1330
CE Type Motor Cable Wire AWG
24
CE Type Motor Cable U Phase
Red
CE Type Motor Cable V Phase
White
CE Type Motor Cable W Phase
Black
CE Type Motor Cable Ground Wire
CE
CE Type Motor Cable Ground Wire Type
UL 1330
CE Type Motor Cable Ground Wire AWG
20
CE Type Motor Cable Frame Ground
Green/Yellow
Sensor Cable Wire Type
UL 758
Sensor Cable Wire AWG
28
Sensor Cable VCC
White/Red
Sensor Cable GND
White/Black
Sensor 1
Orange/Red
Sensor 2
Orange/Black
Sensor 3
Gray/Red
Sensor Cable No Connection
Gray/Black
Previews
3D
Dimension
2D
Download CAD models