??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
S3MK - Keyless High Torque Timing Pulley
Bill of material
LE-AW44S3MK100-E-8
Belt width
A
11 mm
W
15 mm
Type
AW
Pulley material
Rib material
6061
Bushing material
S45C
Pulley surface treatment
Rib surface treatment
W : Natural anodizing
Bushing surface treatment
-
Teeth number
Wheel shape
E(ST bushing)
F(SH bushing)
PD
mm
OD
mm
F
mm
E
mm
Reviting Rib
Rib cutting
FC
mm
D
25.500
(L)
8.500 mm
Previews
3D
Dimension
2D
Download CAD models