??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
S350 - Linear Shaft Motor
Bill of material
S350D-0100st
Part Number
S350D-0100st
Shaft Size D
350
Forcer Size A
Options
Forcer Length A
160 mm
Parallel Option
Usable Stroke S
mm
Введите значение для S
Usable Stroke S
mm
cm
inch
ft
Water Resistant Option
Digital Hall Effect Option
CE Type Motor Option
Number of Forces
Continuous Force
104 N
Continuous Current
1.5 Arms
Acceleration Force
416 N
Acceleration Current
6.0 Arms
Rated Voltage (AC)
240 V
Max Phase Temperature
135 deg Celsius
Forcer Width
60 mm
Forcer Screw Pitch (P)
140 mm
Forcer Weight
1.3 g
Gap
1.00 mm
Shaft Length
360 mm
Movable Range
260 mm
Shaft Mass
2.3 kg
Shaft Diameter
35 mm
Support Length
50 mm
Max Bending
0.00 mm
Lead Wire Type
UL 2464FA
Lead Wire AWG
20
Lead Wire U Phase
Red
Lead Wire V Phase
White
Lead Wire W Phase
Black
Bending Radius of the Motor Cable
36.60 mm
Receptacle Housing
VLR-03V
Plug Housing
VLP-03V
Retainer
VLS-03V
Pin Contact
SVM-61T-P2.0
Socket Contact
SVF-61T-P2.0
CE Type Motor Cable Wire Type
UL 1330
CE Type Motor Cable Wire AWG
24
CE Type Motor Cable U Phase
Red
CE Type Motor Cable V Phase
White
CE Type Motor Cable W Phase
Black
CE Type Motor Cable Ground Wire
CE
CE Type Motor Cable Ground Wire Type
UL 1330
CE Type Motor Cable Ground Wire AWG
20
CE Type Motor Cable Frame Ground
Green/Yellow
Sensor Cable Wire Type
UL 758
Sensor Cable Wire AWG
28
Sensor Cable VCC
White/Red
Sensor Cable GND
White/Black
Sensor 1
Orange/Red
Sensor 2
Orange/Black
Sensor 3
Gray/Red
Sensor Cable No Connection
Gray/Black
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей