??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
S320 - Linear Shaft Motor
Bill of material
S320D-0100st
Part Number
S320D-0100st
Shaft Size D
320
Forcer Size A
Options
Forcer Length A
160 mm
Parallel Option
Usable Stroke S
mm
Enter value for S
Usable Stroke S
mm
cm
inch
ft
Water Resistant Option
Digital Hall Effect Option
CE Type Motor Option
Number of Forces
Continuous Force
56 N
Continuous Current
1.2 Arms
Acceleration Force
226 N
Acceleration Current
5 Arms
Rated Voltage (AC)
240 V
Max Phase Temperature
135 deg Celsius
Forcer Width
60 mm
Forcer Screw Pitch (P)
140 mm
Forcer Weight
1.2 g
Gap
1.00 mm
Shaft Length
360 mm
Movable Range
260 mm
Shaft Mass
1.81 kg
Shaft Diameter
32 mm
Support Length
50 mm
Max Bending
0.00 mm
Lead Wire Type
UL 2464FA
Lead Wire AWG
20
Lead Wire U Phase
Red
Lead Wire V Phase
White
Lead Wire W Phase
Black
Bending Radius of the Motor Cable
31.80 mm
Bending Radius of the Hall Sensor Cable
27.6 mm
Receptacle Housing
HLR-03V
Plug Housing
HLP-03V
Retainer
HLS-03V
Pin Contact
SSM-21T-P1.4
Socket Contact
SSF-21T-P1.4
CE Type Motor Cable Wire Type
UL 1330
CE Type Motor Cable Wire AWG
24
CE Type Motor Cable U Phase
Red
CE Type Motor Cable V Phase
White
CE Type Motor Cable W Phase
Black
CE Type Motor Cable Ground Wire
CE
CE Type Motor Cable Ground Wire Type
UL 1330
CE Type Motor Cable Ground Wire AWG
20
CE Type Motor Cable Frame Ground
Green/Yellow
Sensor Cable Wire Type
UL 758
Sensor Cable Wire AWG
28
Sensor Cable VCC
White/Red
Sensor Cable GND
White/Black
Sensor 1
Orange/Red
Sensor 2
Orange/Black
Sensor 3
Gray/Red
Sensor Cable No Connection
Gray/Black
Previews
3D
Dimension
2D
Download CAD models