??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
S310 Series - Spring Loaded Kingpinless Caster
Bill of material
S310PD08401S
Part Number
S310PD08401S
Series
S310 Series
Fastening Type
Fastening Size
6 1/4" x 4 1/2"
Wheel Type
Wheel Diameter
Inch
Tread Width
Inch
Wheel Face
-
Wheel Color
Green Tread on Aluminum Core
Temperature Range
-40°F to +180°F
Hardness
Bearing Type
Capacity
2010 lbs
Mount Height
11 7/8 Inch
Swivel Lead
4 7/8 Inch
Swivel Radius
8 7/8 Inch
Previews
3D
Dimension
2D
Download CAD models